Skip to main content Skip to search Skip to main navigation
The Galea swivel castor with total lock and bolt hole fitting features a polyamide housing with two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel has a plain bearing and measures 3.94 inches in diameter. The overall height of the castor is 5.47 inches. At a speed of 3 km/h, the Galea castor has a load capacity of 220.46 lb. Under static load conditions, it can support up to 440.92 lb. The total lock function allows the castor to be fixed in position when required while the bolt hole fitting enables secure attachment to furniture or equipment. The polyamide housing and polypropylene wheel body provide strength and durability while the thermoplastic rubber tread offers smooth rolling and grip. With its high load capacities and swivel function, the Galea castor is ideal for industrial, medical, commercial and institutional use on carts, tables, beds and other mobile equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5077PJH100P30-10
EAN
4031582378993
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
2.6 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
5.47 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.01 lb
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.39 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Dom Durchmesser
2.32 in
Störkreis
10.08 in
Ausladung
1.57 in
Schwenkradius
5.04 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.18 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Galea
5070PJH100P30-10

The Galea swivel castor has a bolt hole fitting with a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel uses a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJH100P30-10

The Galea swivel castor with directional lock features a bolt hole fitting and a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel utilizes a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. This durable, heavy-duty swivel castor provides smooth rolling and secure directional locking with its high-quality components and robust construction. The polyamide housing withstands impacts while the ball bearing swivel mechanism allows for effortless maneuverability. With its substantial load capacities, the Galea castor is ideal for industrial, medical, commercial, and institutional use on carts, racks, and machinery.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Galea
5075PJH100P30-10

The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body is made of polypropylene with a tread material of thermoplastic rubber. The wheel utilizes a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. This durable polyamide housing swivel castor with integrated wheel brake provides smooth and controlled mobility under loads up to 440.92 lb. Its thermoplastic rubber tread offers traction and its bolt hole fitting allows versatile mounting.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb