Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a swivel caster with total lock. Its fitting is a bolt hole for secure mounting to the equipment frame. The housing is made of heavy steel sheet and contains two ball races in its swivel bearing for smooth rotation. The wheel has a diameter of 3.94 in and runs on a plain bearing, with a polypropylene body and a tread material identical with the wheel body. The overall height is 5.04 in. The static load capacity is 551.16 lb, and the dynamic load capacity is 275.58 lb at a speed of 2.49 mph (4 km/h). Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477POO100P30-13
EAN
4031582305500
Core attributes
Type
Swivel caster with total lock
Load capacity at 4 km/h
275.58 lb
Load capacity Static
551.16 lb
Overall Height
5.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.97 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
9.53 in
Offset
1.61 in
Swivel radius
4.76 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
1.42 in
Diameter
3.94 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 3.94 in
Basetech
POR 100x36-Ø12 HL44,4

The Basetech wheel is a polypropylene caster wheel designed for industrial applications, featuring a diameter of 3.94 inches with a tread width of 1.42 inches. The hub length measures 1.75 inches, and the axle hole diameter is 0.47 inches, accommodating standard caster mounting configurations. The tread material is identical with the wheel body, ensuring consistent wear characteristics and durability. This wheel is equipped with a roller bearing for smooth rotation and reliable performance. The static load capacity reaches 705.48 pounds, while the dynamic load capacity is rated at 352.74 pounds at a speed of 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring moderate load support.

3.94 in
353 lb
3.94 in
353 lb
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha
3470POO100P30-13

The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing for rotation. The wheel diameter measures 3.94 inches, while the overall height of the caster assembly is 5.04 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 in
5.04 in
331 lb
3.94 in
5.04 in
331 lb