Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a swivel caster with total lock suited to applications such as automotive OEM, catering carts and meal delivery systems, container construction, clean-room electronic systems, fire fighting technology, and work benches. The fitting is a rectangular plate, which provides the mounting interface for attaching the caster to the equipment frame. The housing is made of steel sheet, heavy, and incorporates a swivel bearing with two ball races for controlled rotation. The wheel has a diameter of 3.94 in and uses a roller bearing, with a solid rubber, black tread on a sheet steel body. The overall height of the caster is 5.04 in. The static load capacity is 308.65 lb, and the dynamic load capacity is 154.32 lb at a speed of 2.49 mph (4 km/h). Engineers should consider both ratings when selecting a caster, as the dynamic capacity applies only at the stated speed.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477DVJ100P62
EAN
4031582305111
S4 Material Number
990001424
Core attributes
Type
Swivel caster with total lock
Overall width
2.95 in
Load capacity at 4 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
5.04 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.42 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
9.69 in
Offset
1.61 in
Swivel radius
4.84 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Tread width
1.18 in
Diameter
3.94 in
Body width
1.18 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Swivel caster 3.94 in
Alpha
3470DVJ100P62

The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This caster features a rectangular plate fitting that provides secure mounting to equipment and mobile systems. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing, ensuring smooth rotation and extended service life under continuous operational demands. The wheel assembly consists of a 3.94 inch diameter wheel with a sheet steel body and solid rubber black tread material, paired with a roller bearing for optimal load distribution and reduced friction during operation. The overall height of the caster measures 5.04 inches, making it suitable for integration into various equipment configurations. This caster is rated for a static load capacity of 308.65 pounds, allowing it to support substantial weight in stationary applications, while maintaining a dynamic load capacity of 154.32 pounds at speeds up to 2.49 miles per hour during transport and movement operations. The Alpha swivel caster is ideally suited for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for industrial and commercial environments.

3.94 in
5.04 in
154 lb
3.94 in
5.04 in
154 lb
Fixed caster 3.94 in
Alpha
3478DVJ100P62

The Alpha is a fixed caster designed for stationary load support and directional stability in a wide range of industrial and commercial applications. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture bases, ensuring reliable attachment and load distribution. The housing is constructed from heavy steel sheet material, delivering exceptional durability and structural integrity to withstand demanding operational environments and frequent use. The wheel assembly incorporates a 3.94 inch diameter design with a solid rubber tread in black, mounted on a roller bearing for smooth rotation and consistent performance. The roller bearing ensures reliable wheel operation while minimizing friction and wear during extended use. The overall height of the caster measures 5.04 inches, providing appropriate ground clearance and ergonomic positioning for most industrial equipment configurations. The static load capacity reaches 308.65 pounds, allowing the caster to support substantial stationary loads without deflection or failure. The dynamic load capacity is rated at 154.32 pounds when the equipment is moved at speeds up to 2.49 miles per hour, ensuring safe operation during transport and repositioning. This fixed caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 in
5.04 in
154 lb
3.94 in
5.04 in
154 lb