Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, electric-conductive material for static dissipation applications. The wheel utilizes a cone ball bearing system and measures 3.94 inches in diameter. The caster has an overall height of 5.43 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour and a static load capacity of 352.74 pounds, making it suitable for medium-duty industrial applications requiring mobility control and electrical conductivity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2477DYK100R05-28
EAN
4031582341935
Core attributes
Gehäusetyp
Swivel caster with total lock
Tragfähigkeit bei 3 km/h
176.37 lb
Statische Tragfähigkeit
352.74 lb
Bauhöhe
5.43 in
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
2.81 lb
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Solid stem, round
Zapfen Durchmesser
1.1 in
Zapfenlänge
1.77 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
10.31 in
Ausladung
1.71 in
Schwenkradius
5.16 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Sheet Steel
Material der Lauffläche
Solid rubber, black, electric-conductive
Breite der Lauffläche
1.26 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Cone ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 3.94 in
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 3.94 inch diameter with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster assemblies. The wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and dependable load support.

3.94 in
176 lb
3.94 in
176 lb
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to facilitate secure connections and smooth operational integration. This component features a bolt diameter of 1.1 inches, providing robust fastening capability for reliable assembly and installation. With a lightweight construction weighing 0.1 pounds, the bushing offers minimal impact on overall caster performance while maintaining structural integrity. The square reducing design enables efficient adaptation between different mounting interfaces, making it an essential component for caster systems requiring dimensional compatibility and secure mechanical coupling.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a reducing bushing, square accessory designed for caster applications, engineered to provide reliable fitting solutions in demanding environments. This component features a bolt diameter of 1.1 inches, ensuring secure and stable attachment to standard caster mounting systems. With a compact weight of 0.08 pounds, the bushing maintains minimal mass while delivering robust performance characteristics. The square reducing design facilitates straightforward installation and compatibility with various caster configurations, making it an essential component for equipment requiring precise load distribution and directional control. This accessory is manufactured to exacting specifications for optimal durability and consistent operation across industrial and commercial caster applications.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Agila
2470DYK100R05-28

The Agila swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, electric-conductive compound, supported by cone ball bearing for reliable rotation. The wheel measures 3.94 inches in diameter, providing excellent ground contact. Overall caster height is 5.43 inches, suitable for various industrial applications. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb, making this caster ideal for medium-duty mobile equipment and material handling systems requiring electrical conductivity.

3.94 in
5.43 in
176 lb
3.94 in
5.43 in
176 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Agila
2471DYK100R05-28

The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, electric-conductive material for static dissipation applications. The wheel utilizes a cone ball bearing system and measures 3.94 inches in diameter. The caster has an overall height of 5.43 inches from mounting surface to top. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour and a static load capacity of 352.74 pounds, making it suitable for medium-duty industrial applications requiring directional control and electrical conductivity.

3.94 in
5.43 in
176 lb
3.94 in
5.43 in
176 lb