Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a sheet steel body fitted with solid rubber, black, electric-conductive tread material and utilizes a cone ball bearing for enhanced durability and performance. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.31 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DYK100P50
EAN
4031582341836
S4 Material Number
990028595
Core attributes
Type
Swivel caster with total lock
Overall width
2.36 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.31 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.34 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black, electric-conductive
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 3.94 in
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 3.94 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and is equipped with a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, accommodating standard caster mounting hardware. The Puretech wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load support.

3.94 in
176 lb
3.94 in
176 lb
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Agila
2471DYK100P50

The Agila is a swivel caster with directional lock designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static dissipation. The wheel utilizes a cone ball bearing for reliable rotation and measures 3.94 inches in diameter. The complete caster assembly has an overall height of 5.31 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 352.74 pounds for stationary applications.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb
Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Agila
2470DYK100P50

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of a sheet steel body with solid rubber, black, electric-conductive tread material and utilizes a cone ball bearing for reliable operation. The wheel diameter measures 3.94 inches with an overall height of 5.31 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb
Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Agila
2478DYK100P50

The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a sheet steel body with solid rubber, black, electric-conductive tread material, mounted on cone ball bearing for smooth operation and reliable performance. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.31 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb