Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The fitting features a synthetic expander with round configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel assembly consists of a sheet steel body with solid rubber tread material that is non-marking, making it suitable for floor protection. The wheel utilizes a cone ball bearing system and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.43 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 352.74 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK100R07-Ø24-27
EAN
4031582325973
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.43 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
1.06 in
Expander fitting (Minimum)
0.94 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 3.94 in
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 3.94 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and is equipped with a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, accommodating standard caster mounting hardware. The Puretech wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load support.

3.94 in
176 lb
3.94 in
176 lb
Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander is an accessory designed to enhance caster functionality by providing a reliable fitting solution for various applications. This component features a precision-engineered fitting with a diameter range of 1.22 to 1.38 inches, allowing for flexible installation across multiple caster configurations and mounting requirements. Weighing 0.32 pounds, the Expander offers a lightweight yet durable solution that minimizes additional load on your equipment while maintaining structural integrity. The compact design and standardized fitting dimensions ensure compatibility with standard caster systems, making it an ideal choice for engineers seeking to optimize caster performance and adaptability in industrial and commercial environments.

Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander is an accessory designed to enhance caster functionality by providing a reliable fitting solution for various mounting applications. This component features a precision-engineered fitting with a diameter range of 0.94 to 1.06 inches, allowing for secure installation across multiple caster sizes and configurations. Weighing 0.28 pounds, the Expander offers a lightweight yet durable solution that minimizes additional load on your equipment while maintaining structural integrity. The compact design makes it suitable for integration into existing caster assemblies without requiring significant modifications to your current setup. Engineers can rely on this accessory to expand compatibility options and streamline installation processes across different caster models and applications.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a fitting diameter range of 1.06 inches to 1.18 inches, providing flexibility for various caster mounting applications. With a lightweight design weighing 0.3 pounds, the Expander is engineered for easy installation and minimal impact on overall caster assembly weight. This accessory is ideal for engineers and technicians seeking to adapt casters to different stem or axle configurations while maintaining reliable performance and structural integrity in material handling and mobility equipment.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a fitting diameter range of 0.85 inches to 0.94 inches, providing flexibility for various caster configurations and installation requirements. With a weight of 0.27 pounds, the Expander offers a lightweight solution that minimizes impact on overall caster assembly mass while maintaining structural integrity. Engineers can rely on this accessory for reliable performance in applications requiring adaptable fitting specifications and seamless integration with standard caster systems.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Agila
2470DIK100R07-Ø24-27

The Agila swivel caster features a synthetic expander with round fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber non-marking tread material, supported by cone ball bearings for reliable rotation. The wheel measures 3.94 inches in diameter. Overall caster height is 5.43 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds. This caster combines durable steel construction with non-marking rubber tread, making it suitable for applications requiring floor protection while maintaining high load capacity and smooth operation.

3.94 in
5.43 in
176 lb
3.94 in
5.43 in
176 lb