Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta reverse is a swivel caster with spring loaded directional lock, engineered for demanding industrial material handling where controlled steering and reliable directional locking are essential. The fitting is a rectangular plate that provides the mounting interface to the equipment frame. The housing is manufactured from very heavy steel sheet and contains a swivel bearing with two ball races, available in reinforced or stainless configurations. The wheel has a diameter of 4.92 in and incorporates a precision ball bearing, an injected polyurethane tread, and a polyamide body. The overall height of the caster is 6.46 in. The static load capacity is 1,322.77 lb. The dynamic load capacity is 529.11 lb at 3.73 mph (6 km/h) and 661.39 lb at 2.49 mph (4 km/h). Typical applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
468SUAP125P63
EAN
4031582396379
S4 Material Number
990860875
Core attributes
Type
Swivel caster with spring loaded directional lock
Overall width
3.78 in
Load capacity at 4 km/h
661.39 lb
Load capacity at 6 km/h
529.11 lb
Load capacity Static
1322.77 lb
Overall Height
6.46 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-22 °F
Overall weight
6.04 lb
Product name
Zeta reverse
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
3.78 in
Swivel interference
9.25 in
Offset
2.17 in
Swivel radius
4.63 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel
Skip product gallery

Matching Products

Swivel caster with directional lock 4.92 in
Zeta
4681UAP125P63

The Zeta is a swivel caster with directional lock designed for demanding industrial material handling. The fitting is a rectangular plate for secure attachment to the equipment frame. The housing is made of very heavy steel sheet and incorporates a swivel bearing with two ball races, available in reinforced or stainless versions. The wheel has a diameter of 4.92 in and features a precision ball bearing, an injected polyurethane tread, and a polyamide body. The overall height of the caster is 6.46 in, allowing integration into compact equipment designs. The static load capacity is 1,322.77 lb, while the dynamic load capacity is 529.11 lb at 3.73 mph and 661.39 lb at 2.49 mph. Typical applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Zeta
4680UAP125P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Zeta
4687UAP125P63

The Zeta is a swivel caster with total lock, suited to the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate for secure mounting. The housing is made of very heavy steel sheet and incorporates a swivel bearing with two ball races, available in reinforced or stainless versions. The wheel has a diameter of 4.92 in and uses a precision ball bearing, with an injected polyurethane tread bonded to a polyamide body. The overall height is 6.46 in. The static load capacity is 1,322.77 lb, and the dynamic load capacity is 529.11 lb at 3.73 mph (6 km/h) and 661.39 lb at 2.49 mph (4 km/h).

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Zeta
4688UAP125P63

The Zeta fixed caster is engineered for demanding industrial applications requiring reliable mobility and load management. This caster features a rectangular plate fitting that provides secure attachment to equipment and platforms across diverse operational environments. The housing is constructed from steel sheet, very heavy grade material, ensuring exceptional durability and structural integrity under sustained operational stress. The wheel assembly incorporates a 4.92 inch diameter design with an injected polyurethane tread bonded to a polyamide body, delivering optimal performance characteristics for both smooth and demanding surfaces. Precision ball bearings are integrated throughout the wheel assembly to facilitate smooth rotation and minimize friction during extended use. The overall height of the caster measures 6.46 inches, accommodating standard equipment configurations and platform requirements. Load capacity specifications indicate a static load rating of 1322.77 pounds, while dynamic load ratings vary based on operational speed: 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, allowing engineers to select appropriate configurations based on specific application demands. The Zeta fixed caster is ideally suited for aerospace industry and airport equipment, automotive original equipment manufacturer applications, production and platform trolleys, and general transport equipment where dependable caster performance and substantial load-bearing capability are essential requirements.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb
Variants
Swivel caster with total lock and spring loaded directional lock 4.92 in
Swivel caster with total lock and spring loaded directional lock 4.92 in
Zeta reverse
468BUAP125P63

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock, engineered for demanding applications in the aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate that provides a secure mounting interface for attaching the caster to the equipment frame. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are available in reinforced or stainless configurations. The wheel has a diameter of 4.92 in and runs on a precision ball bearing, with an injected polyurethane tread bonded to a polyamide body. The overall height of the caster is 6.46 in. The static load capacity is 1,322.77 lb. The dynamic load capacity is 529.11 lb at a speed of 3.73 mph and 661.39 lb at a speed of 2.49 mph.

4.92 in
6.46 in
661 lb
4.92 in
6.46 in
661 lb