Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The caster has a wheel diameter of 4.92 inches and an overall height of 6.46 inches. Load capacity specifications include dynamic loads of 881.85 lb at 2.49 mph and 705.48 lb at 3.73 mph, with a static load capacity of 1763.7 lb. This heavy-duty caster is designed for demanding applications in aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
468SITP125P63 soft cv
EAN
4031582398373
S4 Materialnummer
990860896
Core attributes
Gehäusetyp
Swivel caster with spring loaded directional lock
Gesamtbreite
3.78 in
Tragfähigkeit bei 4 km/h
881.85 lb
Tragfähigkeit bei 6 km/h
705.48 lb
Statische Tragfähigkeit
1763.7 lb
Bauhöhe
6.46 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
6.55 lb
Produktname
Zeta reverse
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.13 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Steel sheet, very heavy
Schwenklager
Two ball races, reinforced or stainless
Dom Durchmesser
3.78 in
Störkreis
9.25 in
Ausladung
2.17 in
Schwenkradius
4.63 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Breite der Lauffläche
1.97 in
Durchmesser
4.92 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Zeta
4687ITP125P63 soft cv

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The caster measures 6.46 inches in overall height with a wheel diameter of 4.92 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.49 mph and 705.48 lb at 3.73 mph, along with a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.

4.92 in
6.46 in
882 lb
4.92 in
6.46 in
882 lb
Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Zeta
4680ITP125P63 soft cv

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches, while the overall height reaches 6.46 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.49 mph and 705.48 lb at 3.73 mph, with a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and high load-bearing capacity are essential requirements.

4.92 in
6.46 in
882 lb
4.92 in
6.46 in
882 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Zeta
4681ITP125P63 soft cv

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 4.92 inches with an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.49 mph and 705.48 lb at 3.73 mph, with a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.

4.92 in
6.46 in
882 lb
4.92 in
6.46 in
882 lb
Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Zeta
4688ITP125P63 soft cv

The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for demanding industrial applications. The wheel incorporates an aluminum body with polyurethane, casted tread material and precision ball bearing for smooth operation and durability. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.46 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.5 mph and 705.48 lb at 3.7 mph, with a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for aerospace industry and airport equipment, automotive OEM applications, production and platform trolleys, and various transport equipment where reliable performance under substantial loads is essential.

4.92 in
6.46 in
882 lb
4.92 in
6.46 in
882 lb
Variants
Swivel caster with total lock and spring loaded directional lock 4.92 in
Swivel caster with total lock and spring loaded directional lock 4.92 in
Zeta reverse
468BITP125P63 soft cv

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock, featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing for enhanced durability and smooth operation. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The overall height of the unit is 6.46 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 881.85 lb at 2.49 mph and 705.48 lb at 3.73 mph, with a static load capacity of 1763.7 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

4.92 in
6.46 in
882 lb
4.92 in
6.46 in
882 lb