Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation to various furniture bases. The housing is constructed from polypropylene material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, supported by a plain bearing with spacer tube that ensures reliable and consistent rolling performance. The overall height of the caster measures 2.4 inches, making it suitable for applications requiring compact wheel profiles. The load capacity specifications indicate a static load rating of 176.37 pounds for stationary applications and a dynamic load rating of 88.18 pounds when the caster is in motion at speeds up to 1.86 miles per hour. This combination of durable materials, precision bearing design, and specified load ratings makes the Lumina caster an ideal choice for furniture requiring both mobility and stability in residential and commercial office environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A523PJI050B10-11x20/10D38 9011/7042
EAN
4031582317343
S4 Material Number
990071098
Core attributes
Type
Swivel caster with intermittend brake
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.4 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.23 lb
Product name
Lumina
Standard
EN 12529 – Casters for office chairs
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polypropylene
Swivel bearing
Stem, swiveling
Dome diameter
1.5 in
Swivel interference
4.09 in
Offset
0.79 in
Swivel radius
2.05 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
1.97 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Traffic gray A (RAL7042)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Fast assembly
Faster assembly process with plug-in fittings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster 1.97 in
Lumina
A520PJI050B10-11x20/10DOM38 9011/7042

The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable installation across various furniture platforms. The housing is constructed from polypropylene material and incorporates a stem swiveling mechanism that enables smooth directional changes and enhanced maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, supported by a plain bearing with spacer tube that ensures consistent rolling performance and extended operational life. The overall height of the caster measures 2.4 inches, providing a compact profile suitable for low-profile furniture applications. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing the caster to support substantial weight when stationary, while the dynamic load capacity reaches 88.18 pounds at a maximum operational speed of approximately 1.86 miles per hour, ensuring safe and reliable performance during furniture movement and repositioning tasks. This combination of durable materials, precision bearing design, and robust load ratings makes the Lumina swivel caster an ideal choice for demanding furniture applications requiring both stability and mobility.

1.97 in
2.4 in
88 lb
1.97 in
2.4 in
88 lb