Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina swivel caster with intermittent brake is engineered for versatile mobility applications requiring reliable directional control and secure positioning. The caster features a stem with grip ring and collar fitting that enables straightforward installation and secure attachment to compatible equipment. The housing is constructed from zinc-die-casting and aluminum materials, providing a robust swivel bearing with stem that allows smooth 360-degree rotation while maintaining structural integrity. The wheel assembly incorporates a 1.97-inch diameter design with a thermoplastic rubber tread material bonded to a polypropylene body, delivering optimal grip and durability across various floor surfaces. The wheel operates on a plain bearing with spacer tube configuration, ensuring smooth rolling performance and extended service life. The overall height of the caster assembly measures 2.32 inches, accommodating standard furniture and equipment mounting requirements. The static load capacity reaches 176.37 pounds, while the dynamic load capacity is rated at 88.18 pounds at a maximum speed of 1.86 miles per hour, making this caster suitable for applications including bedside tables, furniture, media furniture, office furniture, and office chairs where controlled mobility and brake functionality are essential for user safety and equipment stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6A23PJI050B10-11X20/10 ZAMAK/9011/7042
EAN
4031582311358
S4 Material Number
990073609
Core attributes
Type
Swivel caster with intermittend brake
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.32 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.31 lb
Product name
Lumina
Standard
EN12529 - Swivel Chairs Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Chrome
Fork shape
Twin wheel housing, closed
Housing Material
Zinc-die-casting / Aluminum
Swivel bearing
Stem, swiveling
Dome diameter
0 in
Swivel interference
4.25 in
Offset
0.79 in
Swivel radius
2.13 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
1.97 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Traffic gray A (RAL7042)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Fast assembly
Faster assembly process with plug-in fittings
Low maintenance materials
All metal components made of aluminum or stainless steel
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Accessories

Accessory
Socket
R40-18x18 / 11

The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.71 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for reliable performance in various caster mounting configurations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-14/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of 1.86 miles per hour. This accessory measures 1.42 inches in overall height and weighs 0.01 pounds, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.55 inches, ensuring secure and reliable fastening to your equipment. Built with a synthetic round socket fitting, this accessory provides durable performance for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-15/11

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.01 lb, making it a lightweight component suitable for various caster installations. The socket accommodates a bolt diameter of 0.59 inches, ensuring compatibility with standard fastening requirements for caster assemblies.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-16/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.63 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-17/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a weight of 0.01 pounds. This accessory accommodates a bolt diameter of 0.67 inches and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic construction provides durability and reliable performance in demanding caster installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-19/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of 1.86 miles per hour. This accessory measures 1.42 inches in overall height and weighs 0.01 pounds, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.75 inches, ensuring secure and reliable fastening for your equipment setup.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-22/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.87 inches, making it compatible with standard caster mounting configurations. Weighing only 0.02 lb, the socket provides a lightweight yet durable solution for caster assembly and replacement needs in various industrial and commercial equipment applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-23/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and weighs 0.02 lb, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.91 inches, ensuring secure and reliable fastening for your equipment. Built with durable synthetic material, this round socket fitting provides dependable performance in various industrial and commercial caster installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-16/11

The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.63 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for demanding industrial and commercial caster installations requiring reliable performance and durability.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-17/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.67 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides durability and reliable performance in demanding caster mounting applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-21/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This accessory measures 1.42 inches in overall height and accommodates a bolt diameter of 0.83 inches, making it compatible with standard caster mounting systems. Weighing only 0.02 lb, the socket provides a lightweight yet durable solution for caster installations requiring reliable performance and secure fastening in various industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-22/11

The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.87 inches. This lightweight component weighs 0.02 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for demanding caster installations requiring reliable performance and durability in various industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-23/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.91 inches, making it compatible with standard caster mounting systems. Weighing only 0.02 lb, the socket provides a lightweight yet durable solution for caster installations requiring reliable load support and secure fastening in various industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-26/11

The Socket is a synthetic socket, square accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 1.02 inches. With a lightweight design weighing only 0.03 lb, this socket accessory provides reliable performance for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-18/11 RAL7015

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory has an overall height of 1.42 in and accommodates a bolt diameter of 0.71 in, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various industrial and commercial caster installations requiring durable synthetic construction and consistent load support.

1.42 in
88 lb
1.42 in
88 lb
Skip product gallery

Matching Products

Variants
Swivel caster 1.97 in
Swivel caster 1.97 in
Lumina
6A20PJI050B10-11x20/10 ZAMAK/9011/7042

The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable performance across diverse installation requirements. The housing is constructed from zinc-die-casting and aluminum materials, incorporating a stem swiveling bearing that enables smooth 360-degree rotation and directional control. The wheel assembly comprises a 1.97-inch diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, supported by a plain bearing with spacer tube that ensures consistent rolling performance and extended operational life. The overall height of the caster measures 2.32 inches, making it suitable for compact furniture applications where space constraints are critical. The load capacity specifications indicate a static load rating of 176.37 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and controlled mobility under operational conditions. This combination of materials, bearing technology, and load specifications makes the Lumina swivel caster an ideal choice for furniture requiring both stability and maneuverability in commercial and residential environments.

1.97 in
2.32 in
88 lb
1.97 in
2.32 in
88 lb