Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta swivel caster with directional lock is engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The caster features a rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from very heavy steel sheet material and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and reliable directional control. The wheel assembly consists of a 9.84 inch diameter wheel body made from aluminum, fitted with a precision ball bearing for optimal rotational performance and equipped with an elastic tire featuring non-marking, vulcanized tread material that protects sensitive surfaces while maintaining excellent grip and durability. The overall height of the caster measures 11.42 inches, providing appropriate clearance for most industrial applications. The load capacity specifications indicate a static load rating of 2204.62 pounds for stationary applications, while dynamic load ratings vary based on operational speed: 881.85 pounds at 3.73 miles per hour and 1102.31 pounds at 2.49 miles per hour, allowing engineers to select appropriate configurations based on specific application requirements and mobility needs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
4681IFP250P63 lever-XL
EAN
4031582399875
S4 Materialnummer
990860948
Core attributes
Gehäusetyp
Swivel caster with directional lock
Gesamtbreite
3.78 in
Tragfähigkeit bei 4 km/h
1102.31 lb
Tragfähigkeit bei 6 km/h
881.85 lb
Statische Tragfähigkeit
2204.62 lb
Bauhöhe
11.42 in
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
10.78 lb
Produktname
Zeta
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.13 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Steel sheet, very heavy
Schwenklager
Two ball races, reinforced or stainless
Dom Durchmesser
3.78 in
Störkreis
9.06 in
Ausladung
2.17 in
Wheel
Härte der Lauffläche (A)
67 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Elastic tire, non-marking, vulcanized
Breite der Lauffläche
1.97 in
Durchmesser
9.84 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

The Foot protection accessory is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. This accessory provides essential protection to the foot or base mounting area of casters, safeguarding against impact damage, wear, and environmental degradation. The product weighs zero pounds, making it an exceptionally lightweight addition that does not contribute additional load to your caster assembly. Engineered for seamless integration with standard caster configurations, this foot protection accessory helps extend the operational lifespan of your equipment while maintaining optimal performance characteristics in demanding environments.

Wheel 9.84 in
Elastech
IEP 250x50-Ø20 HL60

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 9.84 inch diameter with a 1.97 inch wide tread constructed from elastic tire material in black vulcanized rubber for superior grip and durability. The wheel is mounted on an aluminum body with a precision ball bearing for smooth rotation, and incorporates a hub length of 2.36 inches with a 0.79 inch axle hole diameter for secure installation. This caster wheel delivers exceptional load capacity, supporting a static load of 2204.62 pounds, while maintaining dynamic load ratings of 881.85 pounds at 3.73 miles per hour and 1102.31 pounds at 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications requiring reliable performance and extended service life.

9.84 in
1102 lb
9.84 in
1102 lb
Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech Accessory is a specialized component designed to enhance caster performance and functionality in industrial and commercial applications. This accessory weighs 0.59 pounds, making it a lightweight addition that minimizes impact on overall system weight while maintaining structural integrity. The Puretech Accessory integrates seamlessly with standard caster assemblies, providing engineers with a reliable solution for optimizing caster operation. Its compact design and minimal weight profile make it suitable for applications requiring precision mobility and load management. This accessory is engineered to meet the demands of professional environments where caster reliability and performance are critical to operational success.