Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta is a swivel caster with directional lock for controlled, straight-line movement of heavy loads. The fitting is a rectangular plate that provides a secure attachment point to the equipment frame. The housing is manufactured from very heavy steel sheet, and its swivel bearing features two ball races, reinforced or stainless. The wheel has a diameter of 7.87 in and is mounted on a precision ball bearing for low rolling resistance. Its tread is made of casted polyurethane, and the wheel body is made of aluminum. The overall height of the complete caster is 9.45 in. The static load capacity is 3,527.39 lb. The dynamic load capacity is 1,410.96 lb at 3.7 mph and 1,763.70 lb at 2.5 mph. This caster is suited for the aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4681ITP200P63 cv
EAN
4031582366600
S4 Material Number
990837942
Core attributes
Type
Swivel caster with directional lock
Overall width
3.78 in
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Overall Height
9.45 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
7.36 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
3.78 in
Swivel interference
12.2 in
Offset
2.17 in
Swivel radius
6.1 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.65 pounds, this accessory provides reliable protection for caster feet, preventing damage from impact, abrasion, and environmental exposure while maintaining optimal performance in demanding operational environments. The foot protection is engineered to integrate seamlessly with standard caster assemblies, offering engineers a practical solution for extending equipment lifespan and reducing maintenance costs. Its robust construction ensures consistent protection across various floor surfaces and working conditions, making it an essential addition to any caster installation requiring enhanced durability and wear resistance.

Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech is a specialized accessory designed to enhance caster performance and functionality in industrial and commercial applications. This lightweight component weighs 0.59 pounds, making it easy to install and integrate into existing caster systems without adding significant burden to the overall assembly. The accessory is engineered to provide reliable support and improved operational efficiency for caster wheels, offering engineers a practical solution for optimizing mobility equipment in warehouses, manufacturing facilities, and material handling environments. Its compact design ensures compatibility with standard caster configurations while maintaining durability and consistent performance under typical operational demands.

Skip product gallery

Matching Products

Variants
Fixed caster 7.87 in
Fixed caster 7.87 in
Zeta
4688ITP200P63 cv

The Zeta fixed caster is engineered for demanding industrial applications requiring reliable mobility and exceptional load-bearing performance. This caster features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse industries including aerospace, airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The housing is constructed from very heavy steel sheet, delivering robust structural integrity and durability under continuous operational stress. The wheel assembly incorporates a 7.87-inch diameter design with a casted polyurethane tread material that offers superior grip and wear resistance, supported by precision ball bearings that ensure smooth rotation and extended service life. The overall height of the caster measures 9.45 inches, accommodating standard equipment configurations while maintaining optimal maneuverability. This caster demonstrates exceptional load capacity specifications, supporting a static load rating of 3,527.39 pounds for stationary applications. Dynamic load capacity varies with operational speed, providing 1,410.96 pounds at 3.73 miles per hour and 1,763.70 pounds at 2.49 miles per hour, enabling engineers to select appropriate deployment scenarios based on specific application requirements. These comprehensive specifications position the Zeta fixed caster as a dependable solution for heavy-duty industrial mobility applications demanding precision engineering and reliable performance.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb
Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Zeta
4680ITP200P63 cv

The Zeta swivel caster is engineered for demanding industrial applications requiring reliable mobility and load management. This unit features a rectangular plate fitting that provides secure mounting to equipment and platforms across diverse operational environments. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, ensuring smooth rotational performance and extended service life under continuous use. The wheel assembly comprises a 7.87 inch diameter wheel with a casted polyurethane tread material mounted on precision ball bearings, delivering superior floor protection and consistent rolling characteristics. The overall height of the caster measures 9.45 inches, facilitating integration into various equipment designs and platform configurations. This swivel caster demonstrates exceptional load capacity specifications, supporting a static load rating of 3527.39 pounds for stationary applications. Dynamic load capacity varies with operational speed, providing 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour, allowing engineers to optimize performance based on specific application requirements. The aluminum wheel body combined with precision bearing technology ensures minimal friction and extended operational life. The Zeta caster is specifically designed for aerospace industry equipment, airport operations, automotive original equipment manufacturing, production and platform trolleys, and specialized transport equipment applications where durability, precision, and reliable load management are critical performance requirements.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb
Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Zeta
4687ITP200P63 cv

The Zeta is a swivel caster with total lock designed for demanding material handling environments. The fitting is a rectangular plate for mounting to the equipment frame. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are reinforced or stainless. The wheel has a diameter of 7.87 in and features a precision ball bearing with a polyurethane, casted tread on an aluminum body. The total lock function immobilizes both the swivel and the wheel to ensure stable positioning under load. The overall height of the caster is 9.45 in, which provides a consistent mounting profile for integration into platform and trolley designs. The static load capacity is 3,527.39 lb, while the dynamic load capacity is 1,410.96 lb at 3.7 mph and 1,763.70 lb at 2.5 mph. Applications include aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb
Variants
Swivel caster with spring loaded directional lock 7.87 in
Swivel caster with spring loaded directional lock 7.87 in
Zeta reverse
468SITP200P63 cv

The Zeta Reverse is a swivel caster with a spring loaded directional lock, suited for aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The fitting is a rectangular plate for secure mounting to the equipment frame. The housing is made of very heavy steel sheet and features a swivel bearing with two ball races, available in reinforced or stainless versions. The wheel has a diameter of 7.87 inches, runs on a precision ball bearing, and features a casted polyurethane tread on an aluminum body. The overall height of the complete caster is 9.45 inches. The static load capacity is 3,527.39 lb, while the dynamic load capacity is 1,410.96 lb at 3.73 mph and 1,763.70 lb at 2.49 mph. Converted from the metric speed ratings of 6 km/h and 4 km/h, the dynamic ratings apply at 3.73 mph and 2.49 mph.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb
Variants
Swivel caster with total lock and spring loaded directional lock 7.87 in
Swivel caster with total lock and spring loaded directional lock 7.87 in
Zeta reverse
468BITP200P63 cv

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock. The fitting is a rectangular plate for mounting to the equipment frame. The housing is constructed from very heavy steel sheet and incorporates a swivel bearing with two ball races, which are either reinforced or stainless. The wheel has a diameter of 7.87 in and features a polyurethane, casted tread on an aluminum body, running on a precision ball bearing. The total lock secures the wheel in place, while the spring loaded directional lock holds the caster in a set orientation. The overall height of the caster is 9.45 in. The static load capacity is 3,527.39 lb, while the dynamic load capacity is 1,410.96 lb at 3.7 mph and 1,763.7 lb at 2.5 mph. This caster is suited for aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

7.87 in
9.45 in
1764 lb
7.87 in
9.45 in
1764 lb