Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with an elastic tire, non-marking, vulcanized tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.49 mph and 617.29 lb at 3.73 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
4681IFP160P63 XL
EAN
4031582399851
Core attributes
Gehäusetyp
Swivel caster with directional lock
Tragfähigkeit bei 4 km/h
771.62 lb
Tragfähigkeit bei 6 km/h
617.29 lb
Statische Tragfähigkeit
1543.23 lb
Bauhöhe
7.87 in
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
7.47 lb
Produktname
Zeta
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
4.13 in
Plattenlochbreite (Maximum)
3.15 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.13 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Steel sheet, very heavy
Schwenklager
Two ball races, reinforced or stainless
Störkreis
9.06 in
Ausladung
2.17 in
Wheel
Härte der Lauffläche (A)
67 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Elastic tire, non-marking, vulcanized
Breite der Lauffläche
1.97 in
Durchmesser
6.3 in
Fadenschutz
Without threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

The Foot protection accessory is designed to enhance caster functionality by providing essential protective features for industrial and commercial applications. This specialized component weighs 1.48 lb, making it a lightweight yet durable addition to caster assemblies. The foot protection accessory serves as a critical safety element that shields both the caster mechanism and surrounding equipment from potential damage during operation.

Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech accessory is designed to enhance caster performance and functionality in industrial and commercial applications. This lightweight component weighs 0.59 lb, making it suitable for integration with various caster assemblies without significantly impacting overall mobility or load capacity. The accessory provides additional operational capabilities while maintaining the structural integrity and smooth operation characteristics required for demanding wheeled equipment applications across manufacturing, warehousing, and material handling environments.