Skip to main content Skip to search Skip to main navigation

CAD files

The Galea is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.38 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrostatic discharge control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5071YGH125R05-22x40
EAN
4031582354331
Core attributes
Gehäusetyp
Swivel caster with directional lock
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.38 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Solid stem, round
Zapfen Durchmesser
0.87 in
Zapfenlänge
1.57 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Störkreis
8.07 in
Ausladung
1.57 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene, electric conductive
Material der Lauffläche
Thermoplastic rubber, electric-conductive
Breite der Lauffläche
1.18 in
Durchmesser
4.92 in
Fadenschutz
With threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Galea
5070YGH125R05-22x40

The Galea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. Overall caster height is 6.38 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty industrial applications requiring static dissipation.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Swivel caster with total lock 4.92 in
Galea
5077YGH125R05-22X40 7001/7042 screwed

The Galea swivel caster with total lock is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. The caster features a solid stem with round fitting design that ensures secure and reliable mounting to various equipment bases. The housing is constructed from polyamide material and incorporates two ball races for the swivel bearing, providing smooth rotational movement and enhanced durability under continuous use. The wheel assembly measures 4.92 inches in diameter and is equipped with a plain bearing for smooth operation. The wheel body is manufactured from polypropylene with electric-conductive properties, while the tread is composed of thermoplastic rubber with electric-conductive characteristics, making this caster suitable for environments where static dissipation is critical. The overall height of the caster is 6.38 inches, allowing for precise integration into equipment designs with specific clearance requirements. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load capacity of 220.46 pounds at a maximum speed of approximately 1.86 miles per hour. These specifications ensure reliable performance in healthcare and food service environments where equipment mobility and stability are essential operational requirements.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb