Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 4.92 inches in diameter. The overall height of the unit is 6.46 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 1543.23 lb at 2.49 mph and 1234.59 lb at 3.73 mph, with a static load capacity of 3086.47 lb. This caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4681TOP125P63 XL
EAN
4031582400540
Core attributes
Type
Swivel caster with directional lock
Load capacity at 4 km/h
1543.23 lb
Load capacity at 6 km/h
1234.59 lb
Load capacity Static
3086.47 lb
Overall Height
6.46 in
Temperature range (Minimum)
31.1 °F
Overall weight
6.25 lb
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
9.06 in
Offset
2.17 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
4.92 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø125

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.19 pounds, this lightweight yet robust accessory provides essential protection to the foot or mounting base of caster assemblies, preventing damage from impact, abrasion, and environmental exposure. The foot protection is engineered to withstand demanding operational conditions while maintaining compatibility with standard caster configurations, making it an ideal solution for facilities requiring extended equipment lifespan and reduced maintenance costs.

Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech is a specialized accessory designed to enhance caster performance and functionality in industrial and commercial applications. This lightweight component weighs 0.59 pounds, making it easy to install and integrate into existing caster systems without adding significant burden to the overall assembly. The accessory is engineered to provide reliable support and improved operational efficiency for caster wheels, offering engineers a practical solution for optimizing mobility equipment in warehouses, manufacturing facilities, and material handling environments. Its compact design ensures compatibility with standard caster configurations while maintaining durability and consistent performance under typical operational demands.