Swivel caster with directional lock 4.92 in
Agila
detail.eanLabel
4031582341683
Product number:
2471YGO125R05-28
- Non-hazardous materials
- Tested quality
- Variable fitting options
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The h...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Agila is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly to ensure smooth rotational movement and enhanced durability. The wheel consists of a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread and plain bearing system. The wheel measures 4.92 inches in diameter, providing reliable performance across various surfaces. Overall height dimensions reach 6.42 inches from base to top. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, while the static load capacity reaches 440.92 lb, making this caster suitable for medium-duty industrial and commercial applications requiring electrical conductivity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge