Skip to main content Skip to search Skip to main navigation

CAD files

The Galea is a swivel caster with directional lock featuring a bolt hole fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism for smooth rotation and enhanced load distribution. The wheel features a polypropylene body with electric-conductive properties and a thermoplastic rubber tread that maintains electrical conductivity, mounted on precision ball bearings for optimal performance. The wheel diameter measures 3.94 inches. The caster has an overall height of 5.47 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring electrical conductivity and directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071YGP100P30-12
EAN
4031582356267
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.47 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Galea
5070YGP100P30-12

The Galea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The caster has an overall height of 5.47 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Galea
5077YGP100P30-12

The Galea is a swivel caster with total lock featuring a bolt hole fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism for smooth rotation and enhanced load distribution. The wheel assembly consists of a polypropylene body with electric-conductive properties paired with an electric-conductive thermoplastic rubber tread, ensuring reliable performance in static-sensitive environments. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The caster has an overall height of 5.47 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring mobility control and electrostatic discharge protection.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb