Skip to main content Skip to search Skip to main navigation

CAD files

The Agila care is a swivel caster with central total lock functionality, designed for professional applications requiring mobility control. The fitting features a stem with cam hole configuration specifically engineered for profile bars in a compact short version design. The housing construction utilizes medium-grade steel sheet material with a precision two ball race swivel bearing system ensuring smooth directional changes and enhanced durability. The wheel assembly incorporates a polypropylene body with electric-conductive properties, fitted with thermoplastic rubber tread material that maintains electric conductivity throughout operation, supported by reliable plain bearing technology. The wheel measures 4.92 inches in diameter, contributing to an overall caster height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2476YGO125R36-32S30 4xM6
EAN
4031582342413
Core attributes
Gehäusetyp
Swivel caster with central , total lock
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.42 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.98 lb
Produktname
Agila care
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Stem with cam hole for profile bars, short version
Zapfen Durchmesser
1.26 in
Zapfenlänge
2.01 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
8.15 in
Ausladung
1.61 in
Schwenkradius
4.07 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene, electric conductive
Material der Lauffläche
Thermoplastic rubber, electric-conductive
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Fadenschutz
Without threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

The Adaptor is a specialized accessory designed to enhance caster functionality and compatibility across various industrial and commercial applications. Weighing 0.21 pounds, this lightweight component is engineered to facilitate seamless integration between caster assemblies and mounting surfaces, ensuring optimal load distribution and operational stability. The adaptor's compact design makes it suitable for equipment requiring flexible caster configurations, while its minimal weight contribution helps maintain overall system balance and maneuverability. This accessory is ideal for engineers and technicians seeking reliable connection solutions that maintain caster performance standards in demanding environments.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.25 pounds, making it a lightweight addition to caster assemblies while maintaining structural integrity and durability. The Change lever facilitates smooth transitions and adjustments in caster positioning, enabling operators to modify directional control and locking mechanisms with minimal effort. Its compact design integrates seamlessly with standard caster configurations, supporting efficient workflow in material handling, furniture mobility, and equipment positioning applications. This accessory is manufactured to precise engineering specifications, ensuring consistent performance and extended service life across various operational conditions and load requirements.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This component weighs 0.14 pounds, making it a lightweight addition to your caster assembly that minimizes overall system weight while maintaining structural integrity. The Change lever is manufactured to precise specifications, ensuring seamless integration with standard caster mechanisms and delivering consistent performance across repeated operational cycles. This accessory is ideal for applications requiring manual adjustment or quick-change capabilities, offering engineers a practical solution for systems that demand flexibility and ease of maintenance in the field.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for caster applications, engineered to provide reliable operational control in demanding industrial environments. This component weighs 0.21 pounds, making it a lightweight addition to your caster assembly that does not significantly impact overall system weight or maneuverability. The Change lever facilitates smooth transitions and adjustments in caster functionality, enabling operators to modify directional control or locking mechanisms with minimal effort. Its compact design ensures easy integration into existing caster systems while maintaining structural integrity and durability under continuous use. This accessory is suitable for applications requiring frequent manual adjustments to caster behavior, offering both precision and ease of operation for maintenance personnel and end users alike.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

The bearing bush is an accessory designed for caster applications, engineered to provide reliable rotational support and smooth operational performance in demanding industrial environments. This precision component weighs 0.08 pounds and is constructed to exacting specifications to ensure optimal compatibility with standard caster assemblies. The bearing bush facilitates reduced friction and extended service life by maintaining proper load distribution across the wheel assembly. Its compact design allows for straightforward installation and maintenance procedures, making it an essential replacement part for facilities requiring consistent caster performance and reliability in material handling operations.

Accessory
Profile bar
Profilstahl 6kt-11x1000

The Profile bar is an accessory designed to enhance caster functionality and performance in industrial and commercial applications. This component serves as a structural reinforcement element that integrates seamlessly with standard caster assemblies to provide improved load distribution and stability during operation. The profile bar is engineered to accommodate various mounting configurations and is compatible with multiple caster types, making it a versatile solution for equipment requiring enhanced structural support. Its robust construction ensures reliable performance in demanding environments while maintaining compatibility with existing caster systems. This accessory is particularly valuable for applications where additional rigidity and load-bearing capacity are essential for optimal equipment performance and longevity.

Skip product gallery

Matching Products

Variants
Swivel caster with central, total or directional lock 4.92 in
Swivel caster with central, total or directional lock 4.92 in
Agila care
2474YGO125R36-32S30 4xM6

The Agila care is a swivel caster featuring central, total, or directional lock functionality. The fitting incorporates a stem with cam hole designed for profile bars in a short version configuration. The housing is constructed from medium-grade steel sheet and utilizes a dual ball race swivel bearing system for smooth rotation. The wheel features a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread and plain bearing assembly. The wheel diameter measures 4.92 inches. The caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making it suitable for medium-duty applications requiring electrical conductivity and secure locking capabilities.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb