Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel utilizes a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. The wheel measures 3.15 inches in diameter, while the overall height of the complete assembly is 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
8470BOG080P62 HT w/o-dustg
EAN
4031582347241
S4 Materialnummer
990035362
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.95 in
Tragfähigkeit bei 4 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
4.25 in
Temperaturbereich (Maximum)
482 °F
Temperaturbereich (Minimum)
-40 °F
Gesamtgewicht
1.59 lb
Produktname
Alpha stainless
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.35 in
Plattenlochlänge (Maximum)
2.36 in
Plattenlochlänge (Minimum)
3.03 in
Plattenlochbreite (Maximum)
3.15 in
Plattenlochbreite (Minimum)
3.03 in
Plattenlänge
4.13 in
Plattenbreite
3.35 in
Housing
Farbe
Stainless steel
Gabelform
Broad
Material
Stainless steel, heavy
Schwenklager
Two ball races
Dom Durchmesser
2.95 in
Störkreis
6.65 in
Ausladung
1.75 in
Schwenkradius
3.33 in
Wheel
Härte der Lauffläche (D)
90 Shore D
Material des Radkörpers
Plastic thermoset, heat-resistant
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
1.38 in
Durchmesser
3.15 in
Breite des Radkörpers
1.38 in
Achse
Screwed with nut
Lager
Dry bearing bush
Radfarbe
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments
Skip product gallery

Matching Products

Variants
Fixed caster 3.15 in
Fixed caster 3.15 in
Alpha stainless
8478BOG080P62

The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a plastic thermoset, heat-resistant body material designed to withstand elevated temperatures, with tread material identical to the wheel body for consistent performance characteristics. The wheel operates on a dry bearing bush system and measures 3.15 inches in diameter. The caster has an overall height of 4.25 inches, making it suitable for various industrial applications. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, ensuring reliable performance under moving conditions, while the static load capacity reaches 440.92 pounds for stationary applications requiring substantial weight support.

3.15 in
4.25 in
220 lb
3.15 in
4.25 in
220 lb