Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electrically conductive properties, utilizing an identical tread material composition for consistent performance characteristics. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. With a wheel diameter of 2.95 inches, the caster provides an overall height dimension of 3.19 inches. The unit delivers a dynamic load capacity of 110.23 pounds at operational speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial cart applications requiring reliable maneuverability and electrical conductivity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XOI075B10-11x20 DOM20
EAN
4031582355208
Core attributes
Type
Swivel caster
Overall width
2.13 in
Load capacity at 3 km/h
110.23 lb
Overall Height
3.19 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Stylea
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.79 in
Swivel interference
4.88 in
Swivel radius
2.44 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, electric conductive
Tread material
Identical with wheel body
Tread width
0.31 in
Diameter
2.95 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Fast assembly
Faster assembly process with plug-in fittings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean