Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel utilizes a plain bearing system with integrated spacer tube for reliable rotation, measuring 2.95 inches in diameter. The complete caster unit has an overall height of 3.19 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 110.23 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial applications requiring static discharge protection.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XGI075B10-11x20 DOM20
EAN
4031582344837
Core attributes
Type
Swivel caster
Overall width
2.09 in
Load capacity at 3 km/h
110.23 lb
Overall Height
3.19 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.39 lb
Product name
Stylea
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.79 in
Swivel interference
4.88 in
Swivel radius
2.44 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
0.31 in
Diameter
2.95 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Fast assembly
Faster assembly process with plug-in fittings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster with intermittend brake 2.95 in
Stylea
S1-5923XGI075B10-11X20/10D20 9011/9011

The Stylea is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a 2.95 inch diameter wheel with a plain bearing and spacer tube configuration, paired with a thermoplastic rubber tread material that is electric-conductive for enhanced safety and performance. The wheel body is manufactured from polyamide with electric conductive properties to ensure consistent performance in controlled environments. The overall height of the caster measures 3.03 inches, making it suitable for standard furniture applications. The load capacity specifications indicate a static load rating of 220.46 pounds and a dynamic load rating of 110.23 pounds at a maximum speed of approximately 1.86 miles per hour. These specifications make the Stylea caster an ideal solution for applications requiring reliable mobility, controlled braking, and electrical conductivity in office and furniture settings.

2.95 in
3.03 in
110 lb
2.95 in
3.03 in
110 lb