Skip to main content Skip to search Skip to main navigation
The Stylea swivel castor features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a stem with a swiveling swivel bearing. The wheel body material is made of polyamide with a tread material of thermoplastic rubber. The wheel uses a plain bearing with spacer tube. The Stylea swivel castor has a wheel diameter of 2.95 in and an overall height of 2.99 in. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UJI075L51-10 DM22 RAL 7035-7042 TFR
EAN
4031582394313
Core attributes
Type
Swivel caster
Overall width
2.52 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
2.99 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.38 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Light gray (RAL7035)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.87 in
Swivel interference
4.72 in
Swivel radius
2.36 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Thermoplastic rubber
Tread width
0.39 in
Diameter
2.95 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean