Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a stem with grip ring and collar fitting that provides secure and reliable attachment to various furniture bases and frames. The housing is constructed from polyamide, a durable engineering plastic that offers excellent chemical resistance and dimensional stability, and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced maneuverability. The wheel assembly measures 2.95 inches in diameter and is equipped with a plain bearing with spacer tube that ensures smooth rolling performance and extended service life. The wheel tread is manufactured from thermoplastic rubber, which provides superior grip, noise reduction, and floor protection compared to harder wheel materials. The overall height of the caster assembly is 3.03 inches, making it suitable for compact furniture applications where space constraints are critical. The load capacity specifications indicate a static load rating of 220.46 pounds, allowing the caster to support substantial weight when the furniture is stationary, while the dynamic load capacity is rated at 110.23 pounds at a maximum speed of 1.86 miles per hour, ensuring safe operation during movement and repositioning of furniture. These specifications make the Stylea swivel caster an ideal choice for commercial and residential furniture applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UJI075B10-11X20/10D20 9011/7016
EAN
4031582310795
S4 Material Number
990071011
Core attributes
Type
Swivel caster
Overall width
2.13 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
3.03 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.39 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.79 in
Swivel interference
4.88 in
Offset
1.18 in
Swivel radius
2.44 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Thermoplastic rubber
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
2.95 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Anthracite gray (RAL7016)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Fast assembly
Faster assembly process with plug-in fittings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster with intermittend brake 2.95 in
Stylea
5923UJI075B10-11X20/10D20 9011/7016

The Stylea is a swivel caster with intermittent brake designed for versatile mobility applications across bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure and reliable attachment to various furniture bases and support structures. The housing is constructed from polyamide material and incorporates a stem swiveling design that enables smooth rotational movement and directional control. The wheel assembly consists of a 2.95 inch diameter wheel with a thermoplastic rubber tread material mounted on a plain bearing with spacer tube, ensuring smooth rolling performance and durability across different floor surfaces. The overall height of the caster is 3.03 inches, making it suitable for standard furniture applications requiring compact wheel profiles. The load capacity specifications indicate a static load rating of 220.46 pounds and a dynamic load rating of 110.23 pounds at a maximum speed of 1.86 miles per hour, providing reliable performance under typical furniture mobility demands. The polyamide construction throughout the housing and fitting components ensures lightweight yet durable operation, while the intermittent brake functionality offers enhanced safety and stability when the caster is not in use.

2.95 in
3.03 in
110 lb
2.95 in
3.03 in
110 lb