Skip to main content Skip to search Skip to main navigation
The Agila twin is a swivel caster designed for demanding applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display systems. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment and furniture bases. The housing is constructed from steel sheet, medium grade material, and incorporates two ball races in the swivel bearing assembly to ensure smooth rotational movement and extended operational life. The wheel measures 2.95 inches in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, supported by a precision ball bearing that delivers reliable performance under continuous use. The overall height of the caster is 3.9 inches, providing appropriate clearance and mobility characteristics for its intended applications. This swivel caster is rated for a static load capacity of 440.92 pounds, accommodating substantial weight requirements in stationary positions, while maintaining a dynamic load capacity of 220.46 pounds when operating at speeds up to approximately 1.86 miles per hour. These specifications make the Agila twin an ideal solution for mobile equipment requiring dependable caster performance in healthcare, hospitality, retail, and institutional environments where durability and smooth operation are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970PJP075P30-10,3 HSG- p-coated-7004
S4 Material Number
990029084
Core attributes
CO2 emission (scope 3)
1.41
Type
Swivel caster
Overall width
2.8 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.9 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.15 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.41 in
Housing
Housing Color
Signal gray (RAL7004)
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
5.71 in
Offset
1.24 in
Swivel radius
2.85 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Diameter
2.95 in
Body width
0.98 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions