Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The caster measures 2.95 inches in wheel diameter with an overall height of 3.9 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970PJO075P30-10,3 offset-31,4 axle-M6
EAN
4031582302707
S4 Material Number
990032147
Core attributes
Type
Swivel caster
Overall width
2.8 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.9 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.02 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.41 in
Housing
Housing Color
Blue passivated
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
2.56 in
Swivel interference
5.71 in
Offset
1.24 in
Swivel radius
2.85 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 2.95 in
Swivel caster with total lock 2.95 in
Agila twin
2977PJO075P30-10,3

The Agila twin is a swivel caster with total lock designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing, ensuring smooth rotation and enhanced durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, providing excellent floor protection and quiet operation. The wheel diameter measures 2.95 inches with an overall height of 3.9 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is ideally suited for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications.

2.95 in
3.9 in
220 lb
2.95 in
3.9 in
220 lb