Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable installation across various furniture platforms. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation and directional control. The wheel assembly measures 2.56 inches in diameter and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The bearing system utilizes a plain bearing with spacer tube design that ensures smooth rolling motion and extended operational life. The overall height of the caster is 2.68 inches, providing appropriate clearance and integration with standard furniture designs. The load capacity specifications indicate a static load rating of 220.46 pounds, allowing the caster to support substantial weight when stationary, while the dynamic load capacity is rated at 110.23 pounds at a speed of approximately 1.86 miles per hour, ensuring safe operation during movement and transportation. These specifications make the Stylea swivel caster an ideal choice for furniture applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI065B10-11X20/10D23 9011/9011
EAN
4031582310863
S4 Material Number
990074435
Core attributes
Type
Swivel caster
Overall width
1.69 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
2.68 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.28 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
4.17 in
Offset
0.98 in
Swivel radius
2.09 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
2.56 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Fast assembly
Faster assembly process with plug-in fittings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster with intermittend brake 2.56 in
Stylea
5923UOI065B10-11X20/10D23 9011/9011

The Stylea is a swivel caster with intermittent brake designed for versatile furniture applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure and reliable attachment to various furniture bases. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth rotational movement and directional control. The wheel assembly consists of a 2.56 inch diameter polyamide body with an identical tread material composition, supported by a plain bearing with spacer tube that ensures smooth rolling performance and extended operational life. The overall height of the caster measures 2.68 inches, making it suitable for applications requiring compact vertical clearance. The load capacity specifications indicate a static load rating of 220.46 pounds and a dynamic load capacity of 110.23 pounds at a maximum speed of 1.86 miles per hour, providing reliable performance under typical furniture mobility requirements. This combination of materials, bearing design, and load specifications makes the Stylea an effective solution for furniture requiring controlled mobility with brake functionality.

2.56 in
2.68 in
110 lb
2.56 in
2.68 in
110 lb