Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that also provides electric-conductive characteristics for static dissipation. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The wheel measures 1.97 inches in diameter, while the complete caster assembly has an overall height of 2.4 inches. This compact design makes it suitable for applications requiring mobility with static control in confined spaces where precise maneuvering is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
A520YGI050B10-11x20 DOM45
EAN
4031582341751
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.17 in
Bauhöhe
2.4 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.23 lb
Produktname
Lumina
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Stem with grip ring, with collar
Bundstift Durchmesser
0.43 in
Housing
Gabelform
Twin wheel housing, closed, with dome
Material
Polypropylene
Schwenklager
Stem, swiveling
Dom Durchmesser
1.77 in
Störkreis
4.02 in
Schwenkradius
2.01 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene, electric conductive
Material der Lauffläche
Thermoplastic rubber, electric-conductive
Breite der Lauffläche
0.31 in
Durchmesser
1.97 in
Fadenschutz
Without threadguard
Achse
Riveted
Lager
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Fast assembly
Faster assembly process with plug-in fittings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster with intermittend brake 1.97 in
Lumina
A523YGI050B10-11X20/10D45 9011/9011

The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel with a plain bearing and spacer tube configuration, ensuring reliable and consistent performance. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, while the wheel body is made from polypropylene with electric conductive characteristics, making this caster suitable for environments where static dissipation is critical. The overall height of the caster is 2.4 inches, providing a compact profile for integration into various furniture designs. The caster demonstrates a static load capacity of 176.37 pounds, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and reliable operation under typical use conditions. These specifications make the Lumina an ideal choice for applications requiring controlled mobility with static-dissipative properties and dependable braking functionality.

1.97 in
2.4 in
88 lb
1.97 in
2.4 in
88 lb