Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina swivel caster is engineered for versatile mobility applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from zinc-die-casting and aluminum materials, providing durability and corrosion resistance, while incorporating a stem swiveling mechanism that allows for smooth multidirectional movement and maneuverability. The wheel assembly measures 1.97 inches in diameter and is equipped with a plain bearing with spacer tube for reliable rotation and extended service life. The wheel tread is manufactured from thermoplastic rubber with electric-conductive properties, while the wheel body is composed of polypropylene with electric-conductive characteristics, making this caster suitable for environments where static dissipation is critical. The overall height of the caster is 2.2 inches, providing a compact profile for integration into various furniture designs. The load capacity specifications indicate a static load rating of 176.37 pounds, ensuring stability under stationary conditions, and a dynamic load capacity of 88.18 pounds at a maximum speed of 1.86 miles per hour, defining the performance parameters for mobile applications. These technical specifications combine to deliver a dependable caster solution for demanding commercial and residential furniture applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6A20YGI050L51-10 ZAMAK/9011/9011
EAN
4031582335804
S4 Material Number
990079236
Core attributes
Type
Swivel caster
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.2 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.25 lb
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Chrome
Fork shape
Twin wheel housing, closed
Housing Material
Zinc-die-casting / Aluminum
Swivel bearing
Stem, swiveling
Dome diameter
0 in
Swivel interference
4.25 in
Offset
0.79 in
Swivel radius
2.13 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.39 in
Diameter
1.97 in
Body width
0.39 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Low maintenance materials
All metal components made of aluminum or stainless steel
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean