Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina swivel caster is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This swivel caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment and furniture bases. The housing is constructed from zinc-die-casting and aluminum materials, providing a robust and corrosion-resistant foundation that ensures long-term durability and reliable performance in diverse environments. The swivel bearing utilizes a stem that swivels smoothly, allowing for multidirectional movement and enhanced maneuverability. The wheel assembly features a 1.97-inch diameter wheel constructed from polypropylene, with an identical tread material matching the wheel body to ensure consistent rolling characteristics and wear patterns. The wheel is equipped with a plain bearing with spacer tube, which facilitates smooth rotation and reduces friction during operation. The overall height of the caster assembly measures 2.2 inches, providing a compact profile suitable for various furniture applications. The load capacity specifications indicate a static load capacity of 176.37 pounds, supporting substantial weight when the caster remains stationary. The dynamic load capacity is rated at 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during movement and transportation. These comprehensive specifications make the Lumina swivel caster an ideal choice for applications requiring reliable mobility, durability, and precise load handling capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
6A20POI050L51-10 ZAMAK/9011
EAN
4031582335774
S4 Material Number
990079239
Core attributes
Type
Swivel caster
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.2 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.2 lb
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Chrome
Fork shape
Twin wheel housing, closed
Housing Material
Zinc-die-casting / Aluminum
Swivel bearing
Stem, swiveling
Dome diameter
0 in
Swivel interference
4.02 in
Offset
0.79 in
Swivel radius
2.01 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.28 in
Diameter
1.97 in
Body width
0.28 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Low wear and tear wheels
Durable wheels with extremely low wear
Low maintenance materials
All metal components made of aluminum or stainless steel
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean