Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina swivel caster is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable performance in demanding environments. The housing is constructed from zinc-die-casting and aluminum materials, offering exceptional durability and corrosion resistance, while the swivel bearing utilizes a stem design that enables smooth 360-degree rotation and maneuverability. The wheel assembly incorporates a 1.97-inch diameter wheel body manufactured from polypropylene, with an identical tread material that ensures consistent rolling characteristics and extended service life. The plain bearing with spacer tube provides smooth, maintenance-free operation and reliable load distribution across the wheel contact surface. The overall height of the caster measures 2.32 inches, making it suitable for compact furniture applications where space constraints are critical. This swivel caster combines robust construction with smooth operational performance, delivering reliable mobility for a wide range of furniture and equipment applications requiring dependable caster performance and long-term durability in both commercial and residential settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
6A20POI050B10-11x20
EAN
4031582311310
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.17 in
Bauhöhe
2.32 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.28 lb
Produktname
Lumina
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Stem with grip ring, with collar
Bundstift Durchmesser
0.43 in
Housing
Gabelform
Twin wheel housing, closed
Material
Zinc-die-casting / Aluminum
Schwenklager
Stem, swiveling
Störkreis
4.02 in
Schwenkradius
2.01 in
Wheel
Härte der Lauffläche (D)
65 Shore D
Material des Radkörpers
Polypropylene
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
0.31 in
Durchmesser
1.97 in
Fadenschutz
Without threadguard
Achse
Riveted
Lager
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Low wear and tear wheels
Durable wheels with extremely low wear
Fast assembly
Faster assembly process with plug-in fittings
Low maintenance materials
All metal components made of aluminum or stainless steel
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Accessories

Accessory
Socket
R40-18x18 / 11

This synthetic socket accessory serves as a square fitting component for caster applications, weighing 0.01 lb with an overall height of 1.42 in and featuring a 0.71 in diameter bolt connection. The socket delivers reliable performance with a static load capacity of 176.37 lb and dynamic load capacity of 88.18 lb at speeds up to 1.86 mph, making it suitable for various industrial and commercial caster installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-14/11

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and accommodates a bolt diameter of 0.55 inches, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various caster installations while maintaining structural integrity under specified load conditions.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-15/11

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory has an overall height of 1.42 in and accommodates a bolt diameter of 0.59 in, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various industrial and commercial caster installations requiring durable synthetic construction and consistent load support.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-16/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.63 inches, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this synthetic socket fitting provides reliable performance for various material handling and mobility equipment installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-17/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a weight of 0.01 pounds. This accessory accommodates a bolt diameter of 0.67 inches and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-19/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.01 lb, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.75 inches, ensuring secure and reliable fastening to your caster system. Its compact design and robust construction make it suitable for various industrial and commercial caster installations requiring dependable socket performance.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-22/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.02 lb, making it a lightweight component suitable for various caster installations. The socket accommodates a bolt diameter of 0.87 inches, ensuring compatibility with standard caster mounting systems. Its synthetic construction provides durability and reliable performance in demanding industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-23/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.02 lb, making it a lightweight component suitable for various caster installations. The socket accommodates a bolt diameter of 0.91 inches, ensuring compatibility with standard caster mounting systems. Its synthetic construction provides durability and reliable performance in demanding industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-16/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. This accessory measures 1.42 inches in overall height and accommodates a bolt diameter of 0.63 inches, making it compatible with standard caster mounting systems. With a lightweight construction weighing only 0.01 pounds, the synthetic socket provides reliable performance for various material handling and mobility equipment installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-17/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.67 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting and replacement applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-21/11

The Socket is a synthetic socket, square accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.83 inches, making it compatible with standard caster mounting systems. Weighing only 0.02 lb, this lightweight accessory provides reliable performance for various industrial and commercial caster installations while maintaining structural integrity under specified load conditions.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-22/11

The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.87 inches. This lightweight component weighs 0.02 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for demanding caster installations requiring reliable performance and durability in various industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-23/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.91 inches, making it compatible with standard caster mounting systems. With a lightweight construction weighing only 0.02 lb, this synthetic socket fitting provides reliable performance for various material handling and mobility equipment installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-26/11

The Socket is a synthetic socket, square accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 1.02 inches. With a weight of 0.03 lb, this lightweight fitting provides reliable performance for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-18/11 RAL7015

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory has an overall height of 1.42 in and accommodates a bolt diameter of 0.71 in, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various industrial and commercial caster installations requiring durable synthetic construction and consistent load support.

1.42 in
88 lb
1.42 in
88 lb
Skip product gallery

Matching Products

Swivel caster with intermittend brake 1.97 in
Lumina
6A23POI050B10-11X20/10 ZAMAK/9011

The Lumina is a swivel caster with intermittent brake designed for versatile mobility applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The caster features a stem with grip ring and collar fitting that provides secure and reliable attachment to various furniture bases. The housing is constructed from zinc-die-casting and aluminum materials, incorporating a stem swiveling mechanism that enables smooth 360-degree rotation and directional control. The wheel assembly measures 1.97 inches in diameter and is manufactured from polypropylene, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The wheel is equipped with a plain bearing with spacer tube that ensures smooth operation and extended service life. The overall height of the caster is 2.32 inches, making it suitable for applications requiring compact wheel assemblies. The caster demonstrates a static load capacity of 176.37 pounds, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of approximately 1.86 miles per hour. These specifications make the Lumina an ideal solution for furniture requiring reliable mobility with controlled braking capability and consistent performance across diverse commercial and residential applications.

1.97 in
2.32 in
88 lb
1.97 in
2.32 in
88 lb