Skip to main content Skip to search Skip to main navigation
The Alpha is a customized solution caster designed for demanding industrial applications, featuring a plate with central locking fitting that ensures secure installation and reliable positioning in stationary or semi-mobile setups. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in harsh environments, wet conditions, and sanitary applications where material integrity is critical. The wheel assembly incorporates a 7.87-inch diameter design with an elastic tire featuring non-marking, vulcanized tread material that protects floors from discoloration while delivering consistent traction and smooth rolling characteristics. The wheel body is engineered from polyamide, offering lightweight strength and chemical resistance, and is supported by a precision ball bearing that is sealed to prevent contamination and ensure smooth, maintenance-free operation. The overall height of the caster measures 9.45 inches, accommodating standard equipment mounting heights and clearance requirements. Load capacity specifications indicate a static load rating of 1763.7 pounds for stationary applications, while dynamic load ratings vary based on operational speed: 551.16 pounds at 3.73 miles per hour and 881.85 pounds at 2.49 miles per hour, allowing engineers to select appropriate configurations based on specific mobility and load requirements. This comprehensive design combines precision engineering with robust materials to deliver reliable performance across diverse industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8499UFX200P67 Q1-11
EAN
4031582380781
Core attributes
Type
Customized solution
Load capacity at 4 km/h
881.85 lb
Load capacity at 6 km/h
551.16 lb
Load capacity Static
1763.7 lb
Overall Height
9.45 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Plate with central locking
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.53 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.81 in
Diameter
7.87 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Low maintenance materials
All metal components made of aluminum or stainless steel