Swivel caster 1.97 in
Agila
Order number:
990004436
detail.eanLabel
4031582335163
Product number:
2470DYK050P40
- Non-hazardous materials
- Tested quality
- Variable fitting options
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Agila swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of a sheet steel body with solid rubber, black, electric-conductive tread material and utilizes a cone ball bearing for reliable rotation. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge