Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polypropylene and incorporates a stem with swiveling capability, allowing for smooth directional changes and enhanced maneuverability. The wheel assembly measures 1.65 inches in diameter and is manufactured from polypropylene, with an identical tread material matching the wheel body for consistent performance and durability. The wheel is supported by a plain bearing with spacer tube, ensuring reliable rotation and extended service life. The overall height of the caster is 1.93 inches, making it suitable for compact installations where space constraints are a consideration. The load capacity specifications indicate a static load rating of 132.28 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 66.14 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during movement. These specifications make the Lumina swivel caster an ideal choice for furniture and equipment requiring dependable mobility with moderate load-bearing requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
A520POI042L51-8 chrome/9011
EAN
4031582317268
S4 Materialnummer
990072826
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
1.5 in
Tragfähigkeit bei 3 km/h
66.14 lb
Statische Tragfähigkeit
132.28 lb
Bauhöhe
1.93 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.06 lb
Produktname
Lumina
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.31 in
Housing
Farbe
Chrome
Gabelform
Twin wheel housing, closed, with dome
Material
Polypropylene
Schwenklager
Stem, swiveling
Störkreis
3.07 in
Ausladung
0.63 in
Schwenkradius
1.54 in
Wheel
Härte der Lauffläche (D)
65 Shore D
Material des Radkörpers
Polypropylene
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
0.24 in
Durchmesser
1.65 in
Breite des Radkörpers
0.24 in
Fadenschutz
Without threadguard
Laufflächenfarbe
Graphite black (RAL9011)
Achse
Riveted
Lager
Plain bearing with spacer tube
Radfarbe
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Accessories

Accessory
Mounting plate
P10-40x17 / 8

The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This component measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, and weighs 0.09 pounds, making it lightweight and easy to integrate into existing caster assemblies. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. Its compact design and robust construction make it suitable for a wide range of industrial and commercial caster installations.

0.31 in
88 lb
0.31 in
88 lb
Accessory
Mounting plate
P11-40x17 / 8

The Mounting plate is an accessory designed for caster applications, featuring a stem with L-shaped plate fitting that provides secure attachment and load distribution. This mounting plate measures 1.57 inches in length and 0.67 inches in width, with an overall height of 0.31 inches, making it suitable for integration into compact caster assemblies. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial and commercial environments.

0.31 in
88 lb
0.31 in
88 lb
Accessory
Mounting plate
P11-40x25 / 8

The Mounting plate is an accessory designed for caster applications, featuring a stem with L-shaped plate fitting that provides secure attachment and load distribution. This mounting plate measures 1.57 inches in length and 0.98 inches in width, with an overall height of 0.31 inches, making it suitable for integration into compact caster assemblies. The accessory supports a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in both stationary and mobile applications. The L-shaped plate design facilitates straightforward installation while maintaining structural integrity under operational stress.

0.31 in
88 lb
0.31 in
88 lb
Accessory
Mounting plate
P11-40x27 / 8

The Mounting plate is an accessory designed as a stem with L-shaped plate fitting for caster applications. This mounting plate features dimensions of 1.57 inches in length and 1.06 inches in width, with an overall height of 0.31 inches, providing a compact footprint for integration into caster assemblies. The plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty material handling and mobility equipment installations.

0.31 in
88 lb
0.31 in
88 lb
Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.04 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. The threaded stem design with hexagon neck provides excellent grip and ease of installation for maintenance and replacement procedures.

0.24 in
88 lb
0.24 in
88 lb
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for caster applications, featuring a compact overall height of 0.14 inches and a lightweight construction weighing 0.05 pounds. This component is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for moderate-duty caster installations. The threaded stem fitting allows for secure and reliable attachment to compatible caster assemblies, providing stable performance in various material handling and mobility applications.

0.14 in
88 lb
0.14 in
88 lb