Skip to main content Skip to search Skip to main navigation
The Stylea swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a square plate fitting that provides secure and straightforward installation on various furniture bases and frames. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless directional changes and maneuverability. The wheel assembly consists of a polyamide body with an identical tread material, ensuring consistent performance and durability across the contact surface. The wheel is equipped with a plain bearing with spacer tube that facilitates smooth rolling motion while maintaining structural integrity. The overall height of the caster measures 1.61 inches, making it suitable for compact furniture applications where space constraints are a consideration. The wheel diameter is 1.38 inches, providing appropriate ground clearance and rolling characteristics for light to medium-duty applications. The caster demonstrates a static load capacity of 220.46 pounds, indicating its ability to support substantial weight when the furniture remains stationary. The dynamic load capacity is rated at 110.23 pounds when operating at speeds up to 1.86 miles per hour, ensuring safe and reliable performance during normal furniture movement and repositioning tasks.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI035P41 TFR
EAN
4031582399967
Core attributes
Type
Swivel caster
Overall width
2.05 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
1.61 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.18 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.17 in
Plate hole length (Maximum)
1.1 in
Plate hole width (Maximum)
1.1 in
Plate length
1.5 in
Plate width
1.5 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
2.91 in
Swivel radius
1.46 in
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.43 in
Diameter
1.38 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean