Skip to main content Skip to search Skip to main navigation
The Compacta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for reliable rotation. The caster measures 1.67 inches in overall height with a wheel diameter of 1.26 inches, making it suitable for compact installations. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is ideally suited for tool cabinets, work benches, and transport equipment applications where space constraints and moderate load requirements are primary considerations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1430PJI032P60-38x32
EAN
4031582415063
S4 Material Number
990062728
Core attributes
Type
Swivel caster
Overall width
1.02 in
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
1.67 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.1 lb
Product name
Compacta
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.17 in
Plate hole length (Maximum)
0.94 in
Plate hole width (Maximum)
1.18 in
Plate length
1.5 in
Plate width
1.26 in
Stem length
0.59 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, light
Swivel bearing
One ball race
Dome diameter
1.04 in
Swivel interference
2.13 in
Offset
0.43 in
Swivel radius
1.06 in
Thread diameter
0 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.59 in
Diameter
1.26 in
Body width
0.59 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements