Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a heavy polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable operation, and measures 6.3 inches in diameter. The caster has an overall height of 7.87 inches, providing appropriate clearance for various applications. Load capacity specifications include a dynamic rating of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb, making it suitable for heavy-duty industrial applications requiring corrosion resistance and reliable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8670TOO160P63
EAN
4031582313444
S4 Material Number
990830093
Core attributes
Type
Swivel caster
Overall width
3.78 in
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Overall Height
7.87 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-22 °F
Overall weight
6.26 lb
Product name
Zeta stainless
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.91 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.91 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Stainless steel
Fork shape
Broad, reinforced
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
3.78 in
Swivel interference
10.63 in
Offset
2.17 in
Swivel radius
5.31 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
1.97 in
Diameter
6.3 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 6.3 in
Swivel caster with directional lock 6.3 in
Zeta stainless
8671TOO160P63

The Zeta stainless is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and enhanced durability. The wheel features a heavy polyamide body with tread material identical to the wheel body, utilizing a plain bearing system for reliable operation, and measures 6.3 inches in diameter. The caster has an overall height of 7.87 inches, providing appropriate clearance for various industrial applications. Load specifications include a static capacity of 3,527.39 lb and dynamic capacities of 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, making it suitable for heavy-duty material handling requirements where both mobility and load-bearing performance are critical factors.

6.3 in
7.87 in
1764 lb
6.3 in
7.87 in
1764 lb
Variants
Swivel caster with total lock 6.3 in
Swivel caster with total lock 6.3 in
Zeta stainless
8677TOO160P63

The Zeta stainless is a swivel caster with total lock designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment and structures. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional movement and enhanced durability. The wheel consists of a heavy polyamide body with tread material identical to the wheel body, utilizing a plain bearing for reliable rotation, and measures 6.3 inches in diameter. The caster has an overall height of 7.87 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb, making it suitable for demanding industrial environments requiring high load-bearing performance.

6.3 in
7.87 in
1764 lb
6.3 in
7.87 in
1764 lb
Variants
Fixed caster 6.3 in
Fixed caster 6.3 in
Zeta stainless
8678TOO160P63

The Zeta stainless is a fixed caster designed for demanding industrial applications requiring robust construction and corrosion resistance. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from heavy-duty stainless steel and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotational movement and extended operational life. The wheel measures 6.3 inches in diameter and is manufactured from heavy polyamide material with a tread composition identical to the wheel body, delivering consistent performance across varied floor surfaces. The plain bearing design supports the wheel rotation with reliable, maintenance-friendly operation. The overall height of the caster assembly is 7.87 inches, making it suitable for applications where vertical clearance is a critical design consideration. The static load capacity reaches 3527.39 pounds, providing substantial support for stationary or slow-moving loads. For dynamic applications, the caster delivers a load capacity of 1410.96 pounds at speeds up to 3.73 miles per hour, or alternatively 1763.7 pounds at speeds up to 2.49 miles per hour, allowing flexibility in matching the caster to specific operational requirements. This combination of heavy stainless steel construction, polyamide wheel material, and dual ball race bearing system makes the Zeta stainless an excellent choice for environments demanding durability, corrosion resistance, and reliable load handling.

6.3 in
7.87 in
1764 lb
6.3 in
7.87 in
1764 lb