Skip to main content Skip to search Skip to main navigation

CAD files

The Agila stainless is a swivel caster designed for demanding applications requiring corrosion resistance and reliable mobility. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade stainless steel and incorporates a precision two ball race swivel bearing system that ensures smooth directional changes and long service life. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread, providing excellent floor protection and quiet operation. The wheel utilizes a plain bearing design and measures 5.91 inches in diameter. The overall height of the complete caster assembly is 7.2 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 mph and a static load rating of 440.92 pounds, making it suitable for medium-duty industrial and commercial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7470PJO150P51
EAN
4031582350494
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
7.2 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.77 lb
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.95 in
Plate hole width (Maximum)
1.97 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel bearing
Two ball races
Swivel interference
9.45 in
Offset
1.77 in
Swivel radius
4.72 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
5.91 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 5.91 in
Swivel caster with total lock 5.91 in
Agila stainless
7477PJO150P51

The Agila stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade stainless steel and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation. The wheel utilizes a plain bearing design and measures 5.91 inches in diameter. The overall height of the complete caster assembly is 7.2 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making this caster suitable for medium to heavy-duty mobile equipment applications.

5.91 in
7.2 in
220 lb
5.91 in
7.2 in
220 lb