Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a swivel caster designed for heavy-duty applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and long service life. The wheel assembly consists of a polyamide body fitted with an elastic tire tread that is non-marking and vulcanized for durability. The wheel is supported by stainless steel roller bearings and measures 4.92 inches in diameter. The caster has an overall height of 6.1 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour and a static load capacity of 661.39 pounds, making it suitable for demanding industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UFD125P30-11
EAN
4031582370102
Core attributes
Type
Swivel caster
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.24 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Alpha stainless
8477UFD125P30-11

The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and long-term durability. The wheel assembly consists of a polyamide body fitted with an elastic tire tread that is non-marking and vulcanized for superior performance. The wheel is supported by stainless steel roller bearings and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.1 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty mobile equipment applications.

4.92 in
6.1 in
331 lb
4.92 in
6.1 in
331 lb