Skip to main content Skip to search Skip to main navigation

CAD files

The Agila stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread material, providing excellent grip and floor protection, while utilizing a plain bearing for reliable rotation. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems as well as professional cleaning carts, where corrosion resistance and reliable performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7470PJO125P51
EAN
4031582350340
S4 Material Number
990037176
Core attributes
Type
Swivel caster
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.5 lb
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
1.97 in
Plate hole width (Maximum)
2.95 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
8.15 in
Offset
1.61 in
Swivel radius
4.07 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Agila stainless
7477PJO125P51

The Agila stainless is a swivel caster with total lock, engineered for demanding mobile equipment environments. The fitting is a rectangular plate, providing a flat mounting interface for secure attachment to the equipment frame. The housing features a swivel bearing with two ball races for smooth rotation and is constructed from medium stainless steel to resist corrosion. The wheel has a diameter of 4.92 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of approximately 1.9 mph (3 km/h). This caster is intended for use in catering carts and meal delivery systems as well as professional cleaning carts, where reliable mobility and positive locking are essential.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb