Skip to main content Skip to search Skip to main navigation

CAD files

The Agila stainless swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade stainless steel and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread and plain bearing configuration, providing a 4.92-inch diameter rolling surface. With an overall height of 6.3 inches, this caster delivers reliable performance specifications including a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. The unit is specifically designed for demanding applications such as catering carts and meal delivery systems as well as professional cleaning carts where durability and maneuverability are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7470PJO125P30-13
EAN
4031582350333
S4 Material Number
990036328
Core attributes
Type
Swivel caster
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.34 lb
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
8.15 in
Offset
1.61 in
Swivel radius
4.07 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Agila stainless
7477PJO125P30-13

The Agila stainless is a swivel caster with total lock, designed for Catering Carts & Meal Delivery Systems and Professional Cleaning Carts. The fitting is a bolt hole type, and casters can be mounted with standard screws of any length. The housing is made of stainless steel, medium, and its swivel bearing uses two ball races for smooth rotation. The wheel has a diameter of 4.92 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The total lock function immobilizes both the swivel and the wheel, providing stable positioning when the equipment is stationary. The overall height of the caster is 6.3 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h).

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb