Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-term reliability. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where reliability and smooth operation are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5070PJP125P60-90x70
EAN
4031582308846
Core attributes
Gehäusetyp
Swivel caster
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.42 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.91 lb
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.31 in
Plattenlochlänge (Maximum)
2.76 in
Plattenlochlänge (Minimum)
2.36 in
Plattenlochbreite (Maximum)
2.17 in
Plattenlochbreite (Minimum)
1.97 in
Plattenlänge
3.54 in
Plattenbreite
2.76 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Störkreis
8.07 in
Ausladung
1.57 in
Schwenkradius
4.04 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.18 in
Durchmesser
4.92 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Galea
5077PJP125P60-90x70

The Galea swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread that provides excellent grip and floor protection, while precision ball bearings deliver smooth rolling performance with minimal maintenance requirements. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.42 inches. Load capacity specifications include a dynamic rating of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Galea
5071PJP125P60-90x70

The Galea swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable directional locking functionality. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb