Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel castor has a solid round stem fitting with a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel features a plain bearing and measures 4.92 inches in diameter. With an overall height of 6.38 inches, this castor has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5070PJH125R05-22x40 TRP
EAN
4031582395006
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.6 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.38 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.41 lb
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Solid stem, round
Zapfen Durchmesser
0.87 in
Zapfenlänge
1.57 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Dom Durchmesser
2.32 in
Störkreis
8.07 in
Ausladung
1.57 in
Schwenkradius
4.04 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.18 in
Durchmesser
4.92 in
Fadenschutz
With threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 4.92 in
Swivel caster with wheel brake 4.92 in
Galea
5075PJH125R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel uses a plain bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.38 inches. It has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. The castor is equipped with a wheel brake.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 4.92 in
Swivel caster with wheel brake 4.92 in
Galea
5075PJH125R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel uses a plain bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.38 inches. It has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. The castor is equipped with a wheel brake.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb