Skip to main content Skip to search Skip to main navigation

CAD files

The Linea clinic is a swivel caster with central, total lock, designed for demanding healthcare environments, including anesthesia carts, C-arms, CT scanners, MRI and X-ray systems, hospital beds, medication carts, and ventilators. The fitting is a stem with a cam hole for profile bars, supplied in the short version. The housing is manufactured from polyamide and incorporates a precision ball bearing for smooth swivel movement. The wheel has a diameter of 4.92 in and also uses a precision ball bearing, while its tread is made of injected polyurethane and its body is made of polyamide. The overall height of the caster is 5.12 in. The static load capacity is 992.08 lb. The dynamic load capacity is 330.69 lb at a speed of 2.49 mph (4 km/h) and 330.69 lb at a speed of 1.86 mph (3 km/h).
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5946UAP125R36-34XS S30 D 9002
EAN
4031582348392
S4 Material Number
990061630
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with central , total lock
Overall width
2.8 in
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
992.08 lb
Overall Height
5.12 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.79 lb
Product name
Linea clinic
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.65 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
1.79 in
Swivel interference
8.5 in
Offset
1.57 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
4.92 in
Body width
0.59 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Gray white (RAL9002)

Deutscher Designer Club

Deutscher Designer Club

IF Design Award

IF Design Award

Interzum Award

Interzum Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Matching Products

Swivel caster with central, total or directional lock 4.92 in
Linea clinic
5944UAP125R36-34XS S30 D 9002

The Linea clinic is a swivel caster with central, total or directional lock, designed for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray systems, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound units, and ventilators. The fitting is a stem with cam hole for profile bars, short version. The housing is made of polyamide and incorporates a precision ball bearing swivel bearing. The wheel has a diameter of 4.92 in and is equipped with a precision ball bearing, a polyamide body, and an injected polyurethane tread. The overall height of the caster is 5.12 in. The static load capacity is 992.08 lb. The dynamic load capacity is 330.69 lb per wheel at 2.49 mph (4 km/h) and 330.69 lb per wheel at 1.86 mph (3 km/h).

4.92 in
5.12 in
331 lb
4.92 in
5.12 in
331 lb