Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a swivel caster designed for heavy-duty applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and long service life. The wheel assembly consists of a polyamide body fitted with an elastic tire tread that is non-marking and vulcanized for durability. The wheel is supported by stainless steel roller bearings and measures 3.94 inches in diameter. The caster has an overall height of 5.04 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 661.39 pounds, making it suitable for demanding industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
8470UFD100P30-11
EAN
4031582370096
Core attributes
Gehäusetyp
Swivel caster
Tragfähigkeit bei 4 km/h
330.69 lb
Statische Tragfähigkeit
661.39 lb
Bauhöhe
5.04 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.64 lb
Produktname
Alpha stainless
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.43 in
Housing
Farbe
Stainless steel
Gabelform
Broad
Material
Stainless steel, heavy
Schwenklager
Two ball races
Störkreis
7.17 in
Ausladung
1.61 in
Schwenkradius
3.58 in
Wheel
Härte der Lauffläche (A)
64 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Elastic tire, non-marking, vulcanized
Breite der Lauffläche
1.34 in
Durchmesser
3.94 in
Achse
Screwed with nut
Lager
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Accessories

Wheel 3.94 in
Elastech
UER 100x34-Ø12

The Elastech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation and extended service life. This wheel measures 3.94 inches in diameter with a tread width of 1.34 inches and incorporates an elastic tire in black, vulcanized material that provides excellent grip and durability on various floor surfaces. The hub extends 1.75 inches in length, while the axle features a 0.47-inch hole diameter for secure mounting to standard caster assemblies. The wheel delivers a static load capacity of 705.48 pounds, ensuring reliable performance under substantial weight, and maintains a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust load-bearing capabilities.

3.94 in
353 lb
3.94 in
353 lb
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Alpha stainless
8477UFD100P30-11

The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in corrosive environments. The wheel assembly consists of a polyamide body fitted with an elastic tire tread that is non-marking and vulcanized for superior performance. The wheel is supported by stainless steel roller bearings and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.04 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty mobile equipment applications.

3.94 in
5.04 in
331 lb
3.94 in
5.04 in
331 lb