Skip to main content Skip to search Skip to main navigation
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material and incorporates two ball races swivel bearing system for smooth directional changes. The wheel consists of an aluminum body with damping, heat resistant tread material and utilizes a dry bearing bush for reliable operation, measuring 3.94 inches in diameter. The overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This caster is designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470IDG100P62 HT w/o-dustg traed-1023
EAN
4031582346701
S4 Material Number
990035518
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.04 in
Temperature range (Maximum)
482 °F
Temperature range (Minimum)
-22 °F
Overall weight
2.2 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
7.17 in
Offset
1.61 in
Swivel radius
3.58 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminum
Tread material
Damping, heat resistant
Tread width
1.38 in
Diameter
3.94 in
Body width
1.38 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Dry bearing bush
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments
Skip product gallery

Matching Products

Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Alpha stainless
8478IDG100P62 tread-1023

The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring durability and corrosion resistance in demanding environments. The wheel incorporates an aluminum body with damping, heat resistant tread material and utilizes a dry bearing bush system for reliable operation. With a wheel diameter of 3.94 inches, the caster provides an overall height of 5.04 inches for optimal clearance. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This robust caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

3.94 in
5.04 in
176 lb
3.94 in
5.04 in
176 lb