Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of an aluminum body with damping, heat resistant tread material and utilizes a dry bearing bush for reliable operation. The wheel diameter measures 3.94 inches with an overall height of 5.04 inches. Load capacity specifications include a dynamic rating of 176.37 lb at speeds up to 2.49 mph and a static load capacity of 352.74 lb. This caster is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470IDG100P30-13 tread-1023
EAN
4031582373097
S4 Material Number
990061133
Core attributes
Type
Swivel caster
Overall width
2.95 in
Load capacity at 4 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.04 in
Temperature range (Maximum)
266 °F
Temperature range (Minimum)
-13 °F
Overall weight
2.13 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
7.17 in
Offset
1.61 in
Swivel radius
3.58 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminum
Tread material
Damping, heat resistant
Tread width
1.38 in
Diameter
3.94 in
Body width
1.38 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Dry bearing bush
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments