Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches. Overall caster height is 3.98 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb. This combination of materials and engineering delivers reliable performance for industrial and commercial applications requiring smooth mobility and directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5920UAP100L51-11 DOM41
EAN
4031582370645
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.95 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
3.98 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.31 lb
Produktname
Stylea
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.43 in
Housing
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
1.61 in
Störkreis
6.93 in
Schwenkradius
3.46 in
Wheel
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.79 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Achse
Riveted
Lager
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Stylea
5925UAP100L51-11 DOM41

The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 3.98 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, ensuring reliable performance under demanding operational conditions.

3.94 in
3.98 in
220 lb
3.94 in
3.98 in
220 lb