Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel castor has a bolt hole fitting and a housing made of polyamide. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a tread made of thermoplastic rubber. The 3.94 inch diameter wheel incorporates a precision ball bearing. The overall height of the castor is 5.47 inches. The Galea provides a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. Its polyamide housing, precision bearings and thermoplastic wheel offer durability while the swivel function ensures maneuverability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5070PJP100P30-12
EAN
4031582378627
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.6 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
5.47 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.96 lb
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.47 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Dom Durchmesser
2.32 in
Störkreis
7.09 in
Ausladung
1.57 in
Schwenkradius
3.54 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.18 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJP100P30-12

The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The wheel uses a precision ball bearing. This castor has a wheel diameter of 3.94 in and an overall height of 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. The directional lock allows the castor to roll freely in one direction but prevents it from swiveling in the other direction. The bolt hole fitting provides a way to securely attach the castor to furniture, equipment carts, and other applications needing easy rolling mobility. The polyamide housing and polypropylene wheel body offer durability while keeping the castor lightweight. The thermoplastic rubber tread gives good grip and impact absorption. The precision ball bearings in both the swivel bearing and wheel ensure smooth rolling performance even under substantial loads up to 440.92 lb.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Galea
5075PJP100P30-12

The Galea swivel castor with wheel brake and bolt hole fitting features a polyamide housing with two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 3.94 in. The overall height of the castor is 5.47 in. At a speed of 3 km/h, the Galea castor has a load capacity of 220.46 lb. Under static load conditions, the load capacity is 440.92 lb. The bolt hole fitting allows secure attachment to furniture or equipment. The polyamide housing provides durability while the polypropylene wheel with precision ball bearing ensures smooth rolling. The thermoplastic rubber tread gives good grip and low rolling resistance. The integrated wheel brake locks the wheel in place when required.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb