Skip to main content Skip to search Skip to main navigation
The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a solid stem with round fitting design that ensures secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates two ball races for the swivel bearing, providing smooth rotational movement and reliable directional control. The wheel assembly consists of a 3.94 inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, supported by a plain bearing that delivers consistent rolling performance. The overall height of the caster measures 5.47 inches, making it suitable for integration into various mobile equipment configurations. This caster is rated for a static load capacity of 440.92 pounds, while the dynamic load capacity reaches 220.46 pounds at a maximum speed of approximately 1.86 miles per hour. These specifications make the Galea swivel caster an ideal choice for healthcare and food service environments where reliable mobility and load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJH100R05-22x40 TRP
EAN
4031582395129
Core attributes
Type
Swivel caster
Overall width
2.6 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.22 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
7.09 in
Offset
1.57 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Galea
5075PJH100R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel uses a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. The castor is equipped with a wheel brake.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb