Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a solid stem with a round fitting design that ensures secure and reliable mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races for smooth, responsive swivel action that accommodates multidirectional movement. The wheel assembly measures 3.94 inches in diameter and is composed of a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection. The wheel operates on a plain bearing system that delivers consistent rolling performance across various floor surfaces. The overall height of the caster is 5.47 inches, making it suitable for integration into compact and standard equipment designs. This caster demonstrates robust load-bearing capabilities with a static load capacity of 440.92 pounds, allowing it to support substantial equipment weight during stationary operation. The dynamic load capacity reaches 220.46 pounds when the caster is in motion at speeds up to 1.86 miles per hour, ensuring safe and controlled movement of loaded equipment. These specifications combine to create a reliable caster solution that meets the stringent requirements of healthcare and food service environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJH100R05-22x40
EAN
4031582308600
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.17 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
7.09 in
Offset
1.57 in
Swivel radius
3.54 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Galea
5077PJH100R05-22x40

The Galea swivel caster with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel diameter measures 3.94 inches with an overall height of 5.47 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, and shower chairs.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJH100R05-22x40

The Galea swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing system for reliable performance. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.47 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs, providing reliable mobility solutions in healthcare and food service environments.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Galea
5075PJH100R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel uses a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. The castor is equipped with a wheel brake.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb